Keysight Pathwave 89600 VSA .NET API
Zone<T1,T2> Class Members
See Also  Properties  Methods  Events
Agilent.SA.Vsa.Ieee80216Ofdma.Interfaces Assembly > Agilent.SA.Vsa.Ieee80216Ofdma Namespace : Zone<T1,T2> Class

Glossary Item Box

The following tables list the members exposed by Zone<T1,T2>.

Public Properties

 NameDescriptionMinimum SW Version
Public PropertyAmcDefinitionGets or sets the type of AMC zone.  
Public PropertyAmcWrapMethodGets or sets the wrapping type for the zone.  
Public PropertyBurstsGets the burst collection for the zone.  
Public PropertyIsActiveGets or sets a value indicating whether the zone is active for analysis.  
Public PropertyIsDisposedGets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public PropertyIsLockedGets or sets a value indicating whether the zone is locked against changes in the zone definition GUI (does not affect API changes).  
Public PropertyLengthGets or sets the number of symbols spanned by the zone.  
Public PropertyNameOverridden. Gets or sets the name of the zone.  
Public PropertyNumberOverridden. Gets the one-based Number of the zone in its Subframe.  
Public PropertyOffsetGets or sets the symbol offset of the zone within its subframe.  
Public PropertyPermBaseGets or sets the PermBase value for the zone.  
Public PropertyZoneDefinitionGets or sets the zone type.  
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Methods

 NameDescriptionMinimum SW Version
Public MethodCreateObjRefCreates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject)
Public MethodForceRebuildKeyMapThis method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodGetLifetimeServiceRetrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject)
Public MethodInitializeLifetimeServiceObtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodToStringGenerates a string representation of this object.  
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Events

 NameDescriptionMinimum SW Version
Public EventMarkMapChangedMarkMapChanged event.  
Public EventPropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventPropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)14.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

See Also